Quality & reliability


Material content search

Details for "LM4040QCIM3-2.5/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM4040QCIM3-2.5/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DBZ | 3 2.9 x 1.3 x 0.95 9.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.018532 100.000000 1000000 0.189525 1895
Sub-Total     0.018532 100 1000000 0.189525 1895
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.071214 75.000000 750000 0.728298 7283
Thermoplastics Epoxy 85954-11-6 0.023738 25.000000 250000 0.242766 2428
Sub-Total     0.094952 100 1000000 0.971064 9711
Lead Frame
Copper and Its Alloys Copper 7440-50-8 3.618134 95.870005 958700 37.002265 370023
Copper and Its Alloys Iron 7439-89-6 0.089066 2.359989 23600 0.910868 9109
Copper and Its Alloys Phosphorus 7723-14-0 0.001132 0.029995 300 0.011577 116
Precious Metals Silver 7440-22-4 0.061139 1.620005 16200 0.625262 6253
Zinc and Its Alloys Zinc 7440-66-6 0.004529 0.120005 1200 0.046318 463
Sub-Total     3.774000 100 1000000 38.596290 385963
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.240000 100.000000 1000000 2.450000 24545
Sub-Total     0.240000 100 1000000 2.450000 24545
Mold Compound
Other Inorganic Materials Silica 7631-86-9 4.713197 88.700002 887000 48.201356 482014
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.159409 2.999997 30000 1.630259 16303
Other Plastics and Rubber Carbon Black 1333-86-4 0.015941 0.300002 3000 0.163027 1630
Thermoplastics Epoxy 85954-11-6 0.425091 7.999999 80000 4.347360 43474
Sub-Total     5.313638 100 1000000 54.342001 543420
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.337020 100.000000 1000000 3.446670 34467
Sub-Total     0.337020 100 1000000 3.446670 34467

Total

    9.778142     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support