Quality & reliability


Material content search

Details for "74LVC1G125DRLRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
74LVC1G125DRLRG4 CU NIPDAUAG Level-1-260C-UNLIM Ext-Mfg DRL | 5 1.65x1.2x0.6 3.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.015381 100.000000 1000000 0.487710 4877
Sub-Total     0.015381 100 1000000 0.487710 4877
Die Attach Adhesive
Other Inorganic Materials Aluminum Oxide 1344-28-1 0.005563 30.002157 300022 0.176395 1764
Other Inorganic Materials Silica 7631-86-9 0.000834 4.497897 44979 0.026445 264
Other Organic Materials Chlorine 7782-50-5 0.000006 0.032359 324 0.000190 2
Thermoplastics Epoxy 85954-11-6 0.012139 65.467587 654676 0.384911 3849
Sub-Total     0.018542 100 1000000 0.587941 5879
Lead Frame
Copper and Its Alloys Copper 7440-50-8 1.089872 97.049958 970500 34.558321 345583
Copper and Its Alloys Iron 7439-89-6 0.029198 2.599998 26000 0.925828 9258
Copper and Its Alloys Phosphorus 7723-14-0 0.001685 0.150044 1500 0.053429 534
Zinc and Its Alloys Zinc 7440-66-6 0.002246 0.200000 2000 0.071218 712
Sub-Total     1.123001 100 1000000 35.608796 356088
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.038434 97.296339 972963 1.218689 12187
Precious Metals Gold 7440-57-5 0.000119 0.301251 3013 0.003773 38
Precious Metals Palladium 7440-05-3 0.000830 2.101160 21012 0.026320 263
Precious Metals Silver 7440-22-4 0.000119 0.301251 3013 0.003773 38
Sub-Total     0.039502 100 1000000 1.252553 12526
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 1.599839 85.000024 850000 50.728664 507287
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 0.011293 0.600001 6000 0.358085 3581
Other Plastics and Rubber Amine 24304-00-5 0.001882 0.099991 1000 0.059676 597
Other Plastics and Rubber Carbon Black 1333-86-4 0.003764 0.199983 2000 0.119351 1194
Other Plastics and Rubber Silicone 218163-11-2 0.007529 0.400018 4000 0.238734 2387
Thermoplastics Epoxy 85954-11-6 0.257856 13.699982 137000 8.176254 81763
Sub-Total     1.882163 100 1000000 59.680764 596808
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.075129 100.000000 1000000 2.382236 23822
Sub-Total     0.075129 100 1000000 2.382236 23822

Total

    3.153718     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support