Quality & reliability


Material content search

Details for "74LVC1G125DRLRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
74LVC1G125DRLRG4 CU NIPDAU Level-1-260C-UNLIM Ext-Mfg DRL | 5 1.65x1.2x0.6 3.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.014037 100.000000 1000000 0.441690 4417
Sub-Total     0.014037 100 1000000 0.441690 4417
Die Attach Adhesive
Other Nonferrous Metals and Alloys Titanium Dioxide 13463-67-7 0.000373 2.996947 29969 0.011737 117
Thermoplastics Epoxy 85954-11-6 0.012073 97.003053 970031 0.379890 3799
Sub-Total     0.012446 100 1000000 0.391627 3916
Lead Frame
Copper and Its Alloys Copper 7440-50-8 1.523687 97.050127 970501 47.944477 479445
Copper and Its Alloys Iron 7439-89-6 0.035780 2.278980 22790 1.125860 11259
Copper and Its Alloys Phosphorus 7723-14-0 0.000393 0.025032 250 0.012366 124
Nickel and Its Alloys Nickel 7440-02-0 0.008160 0.519750 5197 0.256760 2568
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.000002 0.000127 1 0.000063 1
Zinc and Its Alloys Zinc 7440-66-6 0.001978 0.125987 1260 0.062240 622
Sub-Total     1.570000 100 1000000 49.401767 494018
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.023780 95.120000 951200 0.748260 7483
Precious Metals Gold 7440-57-5 0.000195 0.780000 7800 0.006136 61
Precious Metals Palladium 7440-05-3 0.001025 4.100000 41000 0.032253 323
Sub-Total     0.025000 100 1000000 0.786652 7867
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 1.259200 85.000000 850000 39.622100 396221
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.074071 5.000027 50000 2.330725 23307
Other Plastics and Rubber Carbon Black 1333-86-4 0.002963 0.200012 2000 0.093234 932
Thermoplastics Epoxy 85954-11-6 0.145178 9.799975 98000 4.568185 45682
Sub-Total     1.481412 100 1000000 46.614248 466142
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.075129 100.000000 1000000 2.364016 23640
Sub-Total     0.075129 100 1000000 2.364016 23640

Total

    3.178024     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support