Quality & reliability


Material content search

Details for "MSP430FR5728IRGET"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MSP430FR5728IRGET CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RGE | 24 4x4x0.9 38.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001235 12 0.000005 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.001235 12 0.000005 0
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000005 0.003086 31 0.000013 0
Precious Metals Gold 7440-57-5 0.161994 99.991976 999920 0.420754 4208
Precious Metals Silver 7440-22-4 0.000004 0.002469 25 0.000010 0
Sub-Total     0.162007 100 1000000 0.420788 4208
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.018021 1.999987 20000 0.046807 468
Precious Metals Silver 7440-22-4 0.621729 69.000040 690000 1.614844 16148
Thermoplastics Epoxy 85954-11-6 0.261306 28.999973 290000 0.678702 6787
Sub-Total     0.901056 100 1000000 2.340353 23404
Lead Frame
Copper and Its Alloys Copper 7440-50-8 14.339640 99.250000 992500 37.244980 372450
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.037565 0.260001 2600 0.097569 976
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.036120 0.250000 2500 0.093820 938
Zinc and Its Alloys Zinc 7440-66-6 0.034675 0.239999 2400 0.090063 901
Sub-Total     14.448000 100 1000000 37.526430 375264
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.247312 95.120000 951200 0.642354 6424
Precious Metals Gold 7440-57-5 0.002028 0.780000 7800 0.005267 53
Precious Metals Palladium 7440-05-3 0.010660 4.100000 41000 0.027690 277
Sub-Total     0.260000 100 1000000 0.675310 6753
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 17.904599 90.500001 905000 46.504407 465044
Other Plastics and Rubber Carbon Black 1333-86-4 0.098920 0.500000 5000 0.256930 2569
Thermoplastics Epoxy 85954-11-6 1.780568 9.000001 90000 4.624748 46247
Sub-Total     19.784087 100 1000000 51.386084 513861
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.945715 100.000000 1000000 7.651036 76510
Sub-Total     2.945715 100 1000000 7.651036 76510

Total

    38.500865     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support