Quality & reliability


Material content search

Details for "TLV1117-25CDCYR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV1117-25CDCYR CU SN Level-2-260C-1 YEAR Ext-Mfg DCY | 4 6.5x3.5x1.6 133.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.172674 99.991893 999919 0.129596 1296
Copper and Its Alloys Iron 7439-89-6 0.000002 0.001158 12 0.000002 0
Nickel and Its Alloys Nickel 7440-02-0 0.000003 0.001737 17 0.000002 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000579 6 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000002 0.001158 12 0.000002 0
Precious Metals Silver 7440-22-4 0.000006 0.003474 35 0.000005 0
Sub-Total     0.172688 100 1000000 0.129606 1296
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.463796 76.299931 762999 0.348089 3481
Thermoplastics Epoxy 85954-11-6 0.144063 23.700069 237001 0.108122 1081
Sub-Total     0.607859 100 1000000 0.456212 4562
Lead Frame
Copper and Its Alloys Copper 7440-50-8 75.972750 99.800000 998000 57.019230 570192
Copper and Its Alloys Iron 7439-89-6 0.114188 0.150001 1500 0.085701 857
Copper and Its Alloys Phosphorus 7723-14-0 0.022838 0.030001 300 0.017140 171
Precious Metals Silver 7440-22-4 0.015225 0.020000 200 0.011427 114
Sub-Total     76.125001 100 1000000 57.133496 571335
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.914000 100.000000 1000000 0.686000 6860
Sub-Total     0.914000 100 1000000 0.686000 6860
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 47.547965 89.379999 893800 35.685799 356858
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 0.047878 0.090000 900 0.035933 359
Other Organic Materials Brominated Epoxy 40039-93-8 0.047878 0.090000 900 0.035933 359
Other Plastics and Rubber Amine 24304-00-5 0.090436 0.170000 1700 0.067874 679
Other Plastics and Rubber Carbon Black 1333-86-4 0.117035 0.220001 2200 0.087837 878
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.755405 1.420000 14200 0.566948 5669
Thermoplastics Epoxy 85954-11-6 4.590948 8.630000 86300 3.445608 34456
Sub-Total     53.197545 100 1000000 39.925933 399259
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.223487 100.000000 1000000 1.668776 16688
Sub-Total     2.223487 100 1000000 1.668776 16688

Total

    133.240580     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support