Quality & reliability


Material content search

Details for "INA126UA"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
INA126UA CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 86.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000620 6 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000620 6 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003101 31 0.000006 0
Other Nonferrous Metals and Alloys Rhenium 7440-15-5 0.000005 0.003101 31 0.000006 0
Precious Metals Gold 7440-57-5 0.161251 99.991939 999919 0.186381 1864
Precious Metals Palladium 7440-05-3 0.000001 0.000620 6 0.000001 0
Sub-Total     0.161264 100 1000000 0.186396 1864
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.011040 2.000070 20001 0.012760 128
Precious Metals Silver 7440-22-4 0.380866 68.999964 690000 0.440222 4402
Thermoplastics Epoxy 85954-11-6 0.160074 28.999964 290000 0.185021 1850
Sub-Total     0.551980 100 1000000 0.638003 6380
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.766520 99.865000 998650 28.626250 286262
Copper and Its Alloys Iron 7439-89-6 0.024800 0.100000 1000 0.028700 287
Copper and Its Alloys Phosphorus 7723-14-0 0.008680 0.035000 350 0.010030 100
Sub-Total     24.800000 100 1000000 28.664940 286649
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.456576 95.120000 951200 0.527731 5277
Precious Metals Gold 7440-57-5 0.003744 0.780000 7800 0.004327 43
Precious Metals Palladium 7440-05-3 0.019680 4.100000 41000 0.022750 227
Sub-Total     0.480000 100 1000000 0.554805 5548
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.496646 86.000000 860000 58.366273 583663
Other Plastics and Rubber Carbon Black 1333-86-4 0.176151 0.300000 3000 0.203603 2036
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.322944 0.550001 5500 0.373273 3733
Thermoplastics Epoxy 85954-11-6 7.721289 13.149999 131500 8.924610 89246
Sub-Total     58.717030 100 1000000 67.867759 678678
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.806551 100.000000 1000000 2.088092 20881
Sub-Total     1.806551 100 1000000 2.088092 20881

Total

    86.516825     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support