Quality & reliability


Material content search

Details for "INA128U/2K5G4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
INA128U/2K5G4 CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 87.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000582 6 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000582 6 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000582 6 0.000001 0
Precious Metals Gold 7440-57-5 0.170065 98.999901 989999 0.194631 1946
Precious Metals Palladium 7440-05-3 0.001712 0.996606 9966 0.001959 20
Precious Metals Silver 7440-22-4 0.000003 0.001746 17 0.000003 0
Sub-Total     0.171783 100 1000000 0.196597 1966
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.023849 1.999980 20000 0.027294 273
Precious Metals Silver 7440-22-4 0.822799 69.000018 690000 0.941652 9417
Thermoplastics Epoxy 85954-11-6 0.345814 29.000002 290000 0.395767 3958
Sub-Total     1.192462 100 1000000 1.364713 13647
Lead Frame
Copper and Its Alloys Copper 7440-50-8 23.902152 97.520000 975200 27.354818 273548
Copper and Its Alloys Iron 7439-89-6 0.563730 2.300000 23000 0.645160 6452
Copper and Its Alloys Phosphorus 7723-14-0 0.007353 0.030000 300 0.008415 84
Zinc and Its Alloys Zinc 7440-66-6 0.036765 0.150000 1500 0.042076 421
Sub-Total     24.510000 100 1000000 28.050469 280505
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.951200 95.120000 951200 1.088600 10886
Precious Metals Gold 7440-57-5 0.007800 0.780000 7800 0.008900 89
Precious Metals Palladium 7440-05-3 0.041000 4.100000 41000 0.047000 469
Sub-Total     1.000000 100 1000000 1.144400 11444
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.677043 86.000000 860000 55.708442 557084
Other Plastics and Rubber Carbon Black 1333-86-4 0.169804 0.300001 3000 0.194332 1943
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.311307 0.550001 5500 0.356275 3563
Thermoplastics Epoxy 85954-11-6 7.443059 13.149999 131500 8.518209 85182
Sub-Total     56.601213 100 1000000 64.777258 647773
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.902759 100.000000 1000000 4.466513 44665
Sub-Total     3.902759 100 1000000 4.466513 44665

Total

    87.378217     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support