Quality & reliability


Material content search

Details for "CC1110F16RHHR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CC1110F16RHHR CU NIPDAUAG Level-3-260C-168 HR Ext-Mfg RHH | 36 6x6x0.9 94.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.186040 97.999860 979999 0.196440 1964
Precious Metals Gold 7440-57-5 0.000095 0.050043 500 0.000100 1
Precious Metals Palladium 7440-05-3 0.003699 1.948514 19485 0.003906 39
Precious Metals Silver 7440-22-4 0.000003 0.001580 16 0.000003 0
Sub-Total     0.189837 100 1000000 0.200454 2005
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.145776 85.499993 855000 1.209854 12099
Thermoplastics Epoxy 85954-11-6 0.194313 14.500007 145000 0.205180 2052
Sub-Total     1.340089 100 1000000 1.415034 14150
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.440475 97.507000 975070 43.758034 437580
Copper and Its Alloys Iron 7439-89-6 0.956250 2.250000 22500 1.009730 10097
Copper and Its Alloys Phosphorus 7723-14-0 0.053125 0.125000 1250 0.056096 561
Precious Metals Silver 7440-22-4 0.011900 0.028000 280 0.012600 126
Zinc and Its Alloys Zinc 7440-66-6 0.038250 0.090000 900 0.040390 404
Sub-Total     42.500000 100 1000000 44.876813 448768
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.583800 97.300000 973000 0.616400 6164
Precious Metals Gold 7440-57-5 0.001800 0.300000 3000 0.001900 19
Precious Metals Palladium 7440-05-3 0.012600 2.100000 21000 0.013300 133
Precious Metals Silver 7440-22-4 0.001800 0.300000 3000 0.001900 19
Sub-Total     0.600000 100 1000000 0.633600 6336
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 40.880531 90.500001 905000 43.166776 431668
Other Plastics and Rubber Carbon Black 1333-86-4 0.225859 0.499999 5000 0.238490 2385
Thermoplastics Epoxy 85954-11-6 4.065467 9.000000 90000 4.292828 42928
Sub-Total     45.171857 100 1000000 47.698094 476981
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.901911 100.000000 1000000 5.176050 51761
Sub-Total     4.901911 100 1000000 5.176050 51761

Total

    94.703694     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support