Quality & reliability


Material content search

Details for "CC1110F16RHHR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CC1110F16RHHR CU NIPDAU Level-3-260C-168 HR TI PHILIPPINES CLARK A/T RHH | 36 6x6x0.9 103.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.186214 98.165984 981660 0.179862 1799
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000527 5 0.000001 0
Not Categorized Proprietary Materials 0.000013 0.006853 69 0.000013 0
Precious Metals Gold 7440-57-5 0.000046 0.024250 242 0.000044 0
Precious Metals Palladium 7440-05-3 0.003414 1.799750 17998 0.003298 33
Precious Metals Silver 7440-22-4 0.000005 0.002636 26 0.000005 0
Sub-Total     0.189693 100 1000000 0.183223 1832
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.261260 80.000000 800000 1.218240 12182
Thermoplastics Epoxy 85954-11-6 0.315315 20.000000 200000 0.304560 3046
Sub-Total     1.576575 100 1000000 1.522798 15228
Lead Frame
Copper and Its Alloys Copper 7440-50-8 49.515825 99.250000 992500 47.826834 478268
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.129714 0.260000 2600 0.125289 1253
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.124725 0.250000 2500 0.120471 1205
Zinc and Its Alloys Zinc 7440-66-6 0.119736 0.240000 2400 0.115652 1157
Sub-Total     49.890000 100 1000000 48.188246 481882
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.854178 95.120045 951200 0.825042 8250
Precious Metals Gold 7440-57-5 0.007004 0.779955 7800 0.006765 68
Precious Metals Palladium 7440-05-3 0.036818 4.100000 41000 0.035562 356
Sub-Total     0.898000 100 1000000 0.867369 8674
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 41.698141 90.500002 905000 40.275812 402758
Other Plastics and Rubber Carbon Black 1333-86-4 0.230376 0.499999 5000 0.222518 2225
Thermoplastics Epoxy 85954-11-6 4.146776 8.999999 90000 4.005329 40053
Sub-Total     46.075293 100 1000000 44.503659 445037
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.901911 100.000000 1000000 4.734706 47347
Sub-Total     4.901911 100 1000000 4.734706 47347

Total

    103.531472     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support