Quality & reliability


Material content search

Details for "ISO7240MDWRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
ISO7240MDWRG4 NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T DW | 16 7.52x10.28x2.35 633.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000004 0.000486 5 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000004 0.000486 5 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000008 0.000972 10 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000025 0.003036 30 0.000004 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000025 0.003036 30 0.000004 0
Precious Metals Gold 7440-57-5 0.823294 99.990041 999900 0.129908 1299
Precious Metals Silver 7440-22-4 0.000016 0.001943 19 0.000003 0
Sub-Total     0.823376 100 1000000 0.129921 1299
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.767491 75.000024 750000 0.121103 1211
Thermoplastics Epoxy 85954-11-6 0.255830 24.999980 250000 0.040370 404
Sub-Total     1.023321 100 1000000 0.161470 1615
Lead Frame
Copper and Its Alloys Copper 7440-50-8 272.066980 97.585000 975850 42.929530 429295
Copper and Its Alloys Iron 7439-89-6 6.412400 2.300000 23000 1.011800 10118
Copper and Its Alloys Phosphorus 7723-14-0 0.041820 0.015000 150 0.006600 66
Zinc and Its Alloys Zinc 7440-66-6 0.278800 0.100000 1000 0.044000 440
Sub-Total     278.800000 100 1000000 43.991930 439919
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.279364 95.120000 951200 0.201871 2019
Precious Metals Gold 7440-57-5 0.010491 0.780000 7800 0.001655 17
Precious Metals Palladium 7440-05-3 0.055145 4.100000 41000 0.008701 87
Sub-Total     1.345000 100 1000000 0.212228 2122
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 299.298796 86.000000 860000 47.226444 472264
Other Plastics and Rubber Carbon Black 1333-86-4 1.044066 0.300000 3000 0.164743 1647
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.914120 0.550000 5500 0.302030 3020
Thermoplastics Epoxy 85954-11-6 45.764874 13.150000 131500 7.221253 72213
Sub-Total     348.021856 100 1000000 54.914470 549145
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.738999 100.000000 1000000 0.589978 5900
Sub-Total     3.738999 100 1000000 0.589978 5900

Total

    633.752552     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support