Quality & reliability


Material content search

Details for "LM239PWRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM239PWRE4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 57.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.063363 99.998422 999984 0.110122 1101
Precious Metals Silver 7440-22-4 0.000001 0.001578 16 0.000002 0
Sub-Total     0.063364 100 1000000 0.110124 1101
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.096099 70.000146 700001 0.167016 1670
Thermoplastics Epoxy 85954-11-6 0.041185 29.999854 299999 0.071578 716
Sub-Total     0.137284 100 1000000 0.238594 2386
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.332790 97.410000 974100 37.075540 370755
Copper and Its Alloys Iron 7439-89-6 0.525600 2.400000 24000 0.913500 9135
Copper and Its Alloys Phosphorus 7723-14-0 0.006570 0.030000 300 0.011420 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006570 0.030000 300 0.011420 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006570 0.030000 300 0.011420 114
Zinc and Its Alloys Zinc 7440-66-6 0.021900 0.100000 1000 0.038100 381
Sub-Total     21.900000 100 1000000 38.061330 380613
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.370968 95.120000 951200 0.644728 6447
Precious Metals Gold 7440-57-5 0.003042 0.780000 7800 0.005287 53
Precious Metals Palladium 7440-05-3 0.015990 4.100000 41000 0.027790 278
Sub-Total     0.390000 100 1000000 0.677804 6778
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.479501 85.500001 855000 51.234195 512342
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.034368 2.999999 30000 1.797690 17977
Other Organic Materials Chlorine 7782-50-5 0.006896 0.020001 200 0.011985 120
Other Plastics and Rubber Carbon Black 1333-86-4 0.103437 0.300000 3000 0.179769 1798
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.034479 0.100000 1000 0.059923 599
Thermoplastics Epoxy 85954-11-6 3.820267 11.079999 110800 6.639471 66395
Sub-Total     34.478948 100 1000000 59.923034 599230
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.569126 100.000000 1000000 0.989118 9891
Sub-Total     0.569126 100 1000000 0.989118 9891

Total

    57.538722     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support