Quality & reliability


Material content search

Details for "LM317LCPWRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM317LCPWRE4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 8 4.4x3x1.15 34.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.013056 100.000000 1000000 0.038099 381
Sub-Total     0.013056 100 1000000 0.038099 381
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.223547 79.999928 799999 0.652338 6523
Thermoplastics Epoxy 85954-11-6 0.055887 20.000072 200001 0.163085 1631
Sub-Total     0.279434 100 1000000 0.815423 8154
Lead Frame
Copper and Its Alloys Copper 7440-50-8 12.663300 97.410000 974100 36.953100 369531
Copper and Its Alloys Iron 7439-89-6 0.312000 2.400000 24000 0.910000 9105
Copper and Its Alloys Phosphorus 7723-14-0 0.003900 0.030000 300 0.011400 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.003900 0.030000 300 0.011400 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.003900 0.030000 300 0.011400 114
Zinc and Its Alloys Zinc 7440-66-6 0.013000 0.100000 1000 0.038000 379
Sub-Total     13.000000 100 1000000 37.935600 379356
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.247312 95.120000 951200 0.721687 7217
Precious Metals Gold 7440-57-5 0.002028 0.780000 7800 0.005918 59
Precious Metals Palladium 7440-05-3 0.010660 4.100000 41000 0.031110 311
Sub-Total     0.260000 100 1000000 0.758712 7587
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 17.029329 85.999997 860000 49.693703 496937
Other Plastics and Rubber Carbon Black 1333-86-4 0.059405 0.300002 3000 0.173351 1734
Thermoplastics Epoxy 85954-11-6 2.712812 13.700001 137000 7.916323 79163
Sub-Total     19.801546 100 1000000 57.783378 577834
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.914549 100.000000 1000000 2.668768 26688
Sub-Total     0.914549 100 1000000 2.668768 26688

Total

    34.268585     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support