Quality & reliability


Material content search

Details for "LM324KAN" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM324KAN NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.067240 99.998510 999985 0.005130 51
Precious Metals Silver 7440-22-4 0.000001 0.001487 15 0.000000 0
Sub-Total     0.067241 100 1000000 0.005132 51
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.349764 79.000043 790000 0.026694 267
Thermoplastics Epoxy 85954-11-6 0.092975 20.999957 210000 0.007096 71
Sub-Total     0.442739 100 1000000 0.033790 338
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.442798 304428
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717510 7175
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004679 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.196186 311962
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023231 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000190 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024423 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.178377 88.000000 880000 60.383480 603835
Other Plastics and Rubber Carbon Black 1333-86-4 2.697199 0.300000 3000 0.205853 2059
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.944865 0.550000 5500 0.377397 3774
Thermoplastics Epoxy 85954-11-6 100.245897 11.150000 111500 7.650861 76509
Sub-Total     899.066338 100 1000000 68.617591 686176
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.610026 100.000000 1000000 0.122879 1229
Sub-Total     1.610026 100 1000000 0.122879 1229

Total

    1,310.256345     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support