Quality & reliability


Material content search

Details for "LM324KAN" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM324KAN NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 14 6.35x19.3x4.57 1,176.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000690 7 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000690 7 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000690 7 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003449 34 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000004 0.002759 28 0.000000 0
Precious Metals Gold 7440-57-5 0.144965 99.989654 999897 0.012327 123
Precious Metals Silver 7440-22-4 0.000003 0.002069 21 0.000000 0
Sub-Total     0.144980 100 1000000 0.012328 123
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.271858 70.000103 700001 0.023116 231
Thermoplastics Epoxy 85954-11-6 0.116510 29.999900 299999 0.009910 99
Sub-Total     0.388368 100 1000000 0.033023 330
Lead Frame
Copper and Its Alloys Copper 7440-50-8 341.909100 97.410000 974100 29.072900 290729
Copper and Its Alloys Iron 7439-89-6 8.424000 2.400000 24000 0.716000 7163
Copper and Its Alloys Phosphorus 7723-14-0 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.105300 0.030000 300 0.009000 90
Zinc and Its Alloys Zinc 7440-66-6 0.351000 0.100000 1000 0.030000 298
Sub-Total     351.000000 100 1000000 29.845900 298459
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 6.658400 95.120000 951200 0.566200 5662
Precious Metals Gold 7440-57-5 0.054600 0.780000 7800 0.004600 46
Precious Metals Palladium 7440-05-3 0.287000 4.100000 41000 0.024000 244
Sub-Total     7.000000 100 1000000 0.595200 5952
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 581.734057 71.300000 713000 49.465513 494655
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.263585 0.400000 4000 0.277506 2775
Other Organic Materials Brominated Epoxy 40039-93-8 16.317926 2.000000 20000 1.387532 13875
Other Plastics and Rubber Carbon Black 1333-86-4 2.366099 0.290000 2900 0.201192 2012
Thermoplastics Epoxy 85954-11-6 212.214626 26.010000 260100 18.044853 180449
Sub-Total     815.896293 100 1000000 69.376596 693766
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.610026 100.000000 1000000 0.136902 1369
Sub-Total     1.610026 100 1000000 0.136902 1369

Total

    1,176.039667     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support