Quality & reliability


Material content search

Details for "LM324KANSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM324KANSR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.070972 99.998591 999986 0.031629 316
Precious Metals Silver 7440-22-4 0.000001 0.001409 14 0.000000 0
Sub-Total     0.070973 100 1000000 0.031629 316
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.393546 79.999919 799999 0.175385 1754
Thermoplastics Epoxy 85954-11-6 0.098387 20.000081 200001 0.043847 438
Sub-Total     0.491933 100 1000000 0.219232 2192
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.785328 167853
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413500 4135
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002584 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005169 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005169 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017230 172
Sub-Total     38.660000 100 1000000 17.228974 172290
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.737596 7376
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006048 60
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031790 318
Sub-Total     1.740000 100 1000000 0.775438 7754
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 159.998532 88.000000 880000 71.303947 713039
Other Plastics and Rubber Carbon Black 1333-86-4 0.545450 0.300000 3000 0.243080 2431
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.999991 0.550000 5500 0.445650 4456
Thermoplastics Epoxy 85954-11-6 20.272541 11.150000 111500 9.034534 90345
Sub-Total     181.816514 100 1000000 81.027213 810272
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.610026 100.000000 1000000 0.717514 7175
Sub-Total     1.610026 100 1000000 0.717514 7175

Total

    224.389446     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support