Quality & reliability


Material content search

Details for "LM348DG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM348DG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 14 3.91X8.65X1.58 156.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.071985 99.998611 999986 0.045922 459
Precious Metals Silver 7440-22-4 0.000001 0.001389 14 0.000001 0
Sub-Total     0.071986 100 1000000 0.045923 459
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.311948 78.999977 790000 0.199005 1990
Thermoplastics Epoxy 85954-11-6 0.082923 21.000023 210000 0.052900 529
Sub-Total     0.394871 100 1000000 0.251905 2519
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.301585 97.049999 970500 29.537768 295378
Copper and Its Alloys Iron 7439-89-6 1.240434 2.600000 26000 0.791326 7913
Copper and Its Alloys Phosphorus 7723-14-0 0.071564 0.150001 1500 0.045654 457
Zinc and Its Alloys Zinc 7440-66-6 0.095418 0.200000 2000 0.060871 609
Sub-Total     47.709001 100 1000000 30.435619 304356
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.157899 95.119880 951199 0.100731 1007
Precious Metals Gold 7440-57-5 0.001295 0.780120 7801 0.000826 8
Precious Metals Palladium 7440-05-3 0.006806 4.100000 41000 0.004342 43
Sub-Total     0.166000 100 1000000 0.105899 1059
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 94.140326 88.000000 880000 60.056154 600562
Other Plastics and Rubber Carbon Black 1333-86-4 0.320933 0.300000 3000 0.204737 2047
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.588377 0.550000 5500 0.375351 3754
Thermoplastics Epoxy 85954-11-6 11.928007 11.150000 111500 7.609388 76094
Sub-Total     106.977643 100 1000000 68.245630 682456
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.434336 100.000000 1000000 0.915024 9150
Sub-Total     1.434336 100 1000000 0.915024 9150

Total

    156.753837     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support