Quality & reliability


Material content search

Details for "LM348DRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM348DRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 161.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.072879 99.998628 999986 0.045115 451
Precious Metals Silver 7440-22-4 0.000001 0.001372 14 0.000001 0
Sub-Total     0.072880 100 1000000 0.045116 451
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.350996 80.000000 800000 0.217282 2173
Thermoplastics Epoxy 85954-11-6 0.087749 20.000000 200000 0.054320 543
Sub-Total     0.438745 100 1000000 0.271602 2716
Lead Frame
Copper and Its Alloys Copper 7440-50-8 51.632790 99.870000 998700 31.962940 319629
Copper and Its Alloys Iron 7439-89-6 0.051700 0.100000 1000 0.032000 320
Copper and Its Alloys Phosphorus 7723-14-0 0.015510 0.030000 300 0.009600 96
Sub-Total     51.700000 100 1000000 32.004550 320045
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.741936 95.120000 951200 0.459291 4593
Precious Metals Gold 7440-57-5 0.006084 0.780000 7800 0.003766 38
Precious Metals Palladium 7440-05-3 0.031980 4.100000 41000 0.019800 198
Sub-Total     0.780000 100 1000000 0.482854 4829
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 94.258540 88.000000 880000 58.350130 583501
Other Plastics and Rubber Carbon Black 1333-86-4 0.321336 0.300000 3000 0.198921 1989
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.589116 0.550000 5500 0.364688 3647
Thermoplastics Epoxy 85954-11-6 11.942985 11.150000 111500 7.393227 73932
Sub-Total     107.111977 100 1000000 66.306967 663070
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.435950 100.000000 1000000 0.888920 8889
Sub-Total     1.435950 100 1000000 0.888920 8889

Total

    161.539552     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support