Quality & reliability


Material content search

Details for "LM358ADRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM358ADRE4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.040152 100.000000 1000000 0.037110 371
Sub-Total     0.040152 100 1000000 0.037110 371
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.198126 79.000128 790001 0.183113 1831
Thermoplastics Epoxy 85954-11-6 0.052666 20.999872 209999 0.048675 487
Sub-Total     0.250792 100 1000000 0.231789 2318
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.877375 418774
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.121908 11219
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064725 647
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086301 863
Sub-Total     46.688000 100 1000000 43.150309 431503
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142418 1424
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001168 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006139 61
Sub-Total     0.162000 100 1000000 0.149725 1497
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.929008 88.000000 880000 48.918417 489184
Other Plastics and Rubber Carbon Black 1333-86-4 0.180440 0.300000 3000 0.166770 1668
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.330806 0.550000 5500 0.305740 3057
Thermoplastics Epoxy 85954-11-6 6.706346 11.150000 111500 6.198186 61982
Sub-Total     60.146600 100 1000000 55.589111 555891
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.910985 100.000000 1000000 0.841957 8420
Sub-Total     0.910985 100 1000000 0.841957 8420

Total

    108.198529     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support