Quality & reliability


Material content search

Details for "LM358ADRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM358ADRE4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 8 3.91x4.9x1.58 101.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.040115 100.000000 1000000 0.039358 394
Sub-Total     0.040115 100 1000000 0.039358 394
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.222927 79.999928 799999 0.218721 2187
Thermoplastics Epoxy 85954-11-6 0.055732 20.000072 200001 0.054681 547
Sub-Total     0.278659 100 1000000 0.273402 2734
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.624655 97.701000 977010 36.914804 369148
Copper and Its Alloys Iron 7439-89-6 0.824114 2.140000 21400 0.808566 8086
Copper and Its Alloys Phosphorus 7723-14-0 0.012708 0.032999 330 0.012468 125
Zinc and Its Alloys Zinc 7440-66-6 0.048523 0.126001 1260 0.047608 476
Sub-Total     38.510000 100 1000000 37.783446 377834
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.864352 95.120000 951200 1.829178 18292
Precious Metals Gold 7440-57-5 0.015288 0.780000 7800 0.015000 150
Precious Metals Palladium 7440-05-3 0.080360 4.100000 41000 0.078840 788
Sub-Total     1.960000 100 1000000 1.923021 19230
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.995501 88.000000 880000 51.995654 519957
Other Plastics and Rubber Carbon Black 1333-86-4 0.180666 0.299999 3000 0.177257 1773
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.331222 0.550000 5500 0.324973 3250
Thermoplastics Epoxy 85954-11-6 6.714771 11.150000 111500 6.588086 65881
Sub-Total     60.222160 100 1000000 59.085970 590860
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.912010 100.000000 1000000 0.894800 8948
Sub-Total     0.912010 100 1000000 0.894800 8948

Total

    101.922944     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support