Quality & reliability


Material content search

Details for "LM385LP-1-2"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
LM385LP-1-2 CU SN N/A for Pkg Type Ext-Mfg LP | 3 3.43x4.83x3.68 225.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.017513 100.000000 1000000 0.007783 78
Sub-Total     0.017513 100 1000000 0.007783 78
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.275692 70.999925 709999 0.122528 1225
Thermoplastics Epoxy 85954-11-6 0.112607 29.000075 290001 0.050047 500
Sub-Total     0.388299 100 1000000 0.172575 1726
Lead Frame
Copper and Its Alloys Copper 7440-50-8 100.798000 99.800000 998000 44.799000 447985
Copper and Its Alloys Iron 7439-89-6 0.151500 0.150000 1500 0.067300 673
Copper and Its Alloys Phosphorus 7723-14-0 0.040400 0.040000 400 0.018000 180
Other Organic Materials Oxygen 7782-44-7 0.010100 0.010000 100 0.004500 45
Sub-Total     101.000000 100 1000000 44.888300 448883
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.600000 100.000000 1000000 1.600000 16000
Sub-Total     3.600000 100 1000000 1.600000 16000
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 92.451551 77.939999 779400 41.089046 410890
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 1.838593 1.550000 15500 0.817142 8171
Other Organic Materials Bromine 7726-95-6 0.237238 0.200000 2000 0.105438 1054
Other Organic Materials Chlorine 7782-50-5 0.011862 0.010000 100 0.005272 53
Other Plastics and Rubber Carbon Black 1333-86-4 0.355857 0.300000 3000 0.158157 1582
Thermoplastics Epoxy 85954-11-6 23.723775 20.000000 200000 10.543763 105438
Sub-Total     118.618876 100 1000000 52.718818 527188
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.378225 100.000000 1000000 0.612537 6125
Sub-Total     1.378225 100 1000000 0.612537 6125

Total

    225.002913     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support