Quality & reliability


Material content search

Details for "TPS56221DQPR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS56221DQPR CU SN Level-2-260C-1 YEAR Ext-Mfg DQP | 22 6x5x1.3 152.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
ROHS Exempt Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000391 4 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000391 4 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000391 4 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.001566 16 0.000003 0
Precious Metals Gold 7440-57-5 0.252909 98.996759 989968 0.166011 1660
Precious Metals Palladium 7440-05-3 0.002555 1.000110 10001 0.001677 17
Precious Metals Silver 7440-22-4 0.000001 0.000391 4 0.000001 0
Sub-Total     0.255472 100 1000000 0.167693 1677
Clip 1
Copper and Its Alloys Copper 7440-50-8 11.790240 97.440000 974400 7.739190 77392
Copper and Its Alloys Iron 7439-89-6 0.284350 2.350000 23500 0.186650 1866
Copper and Its Alloys Phosphorus 7723-14-0 0.009680 0.080000 800 0.006350 64
Zinc and Its Alloys Zinc 7440-66-6 0.015730 0.130000 1300 0.010330 103
Sub-Total     12.100000 100 1000000 7.942520 79425
Clip 2
Copper and Its Alloys Copper 7440-50-8 17.149440 97.440000 974400 11.257000 112570
Copper and Its Alloys Iron 7439-89-6 0.413600 2.350000 23500 0.271500 2715
Copper and Its Alloys Phosphorus 7723-14-0 0.014080 0.080000 800 0.009240 92
Zinc and Its Alloys Zinc 7440-66-6 0.022880 0.130000 1300 0.015020 150
Sub-Total     17.600000 100 1000000 11.552750 115528
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.853021 84.000014 840000 1.872741 18727
Thermoplastics Epoxy 85954-11-6 0.543432 15.999986 160000 0.356712 3567
Sub-Total     3.396453 100 1000000 2.229453 22295
Lead Frame
Copper and Its Alloys Copper 7440-50-8 49.675600 95.530000 955300 32.607400 326074
Copper and Its Alloys Iron 7439-89-6 1.196000 2.300000 23000 0.785000 7851
Copper and Its Alloys Phosphorus 7723-14-0 0.041600 0.080000 800 0.027300 273
Precious Metals Silver 7440-22-4 1.019200 1.960000 19600 0.669000 6690
Zinc and Its Alloys Zinc 7440-66-6 0.067600 0.130000 1300 0.044400 444
Sub-Total     52.000000 100 1000000 34.133100 341331
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.160000 100.000000 1000000 0.110000 1050
Sub-Total     0.160000 100 1000000 0.110000 1050
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.304313 89.000000 890000 34.332882 343329
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.645529 2.800000 28000 1.080136 10801
Other Plastics and Rubber Carbon Black 1333-86-4 0.117538 0.200000 2000 0.077153 772
Thermoplastics Epoxy 85954-11-6 4.701511 8.000000 80000 3.086102 30861
Sub-Total     58.768891 100 1000000 38.576272 385763
Mount Compound
Precious Metals Silver 7440-22-4 0.016148 14.000347 140003 0.010600 106
Thermoplastics Epoxy 85954-11-6 0.099192 85.999653 859997 0.065110 651
Sub-Total     0.115340 100 1000000 0.075710 757
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 7.833165 100.000000 1000000 5.141739 51417
Sub-Total     7.833165 100 1000000 5.141739 51417
Solder Paste
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.099192 85.999653 859997 0.065110 651
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.016148 14.000347 140003 0.010600 106
Sub-Total     0.115340 100 1000000 0.075710 757

Total

    152.344661     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support