Quality & reliability


Material content search

Details for "TPS543B20RVFT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS543B20RVFT CU NIPDAU Level-2-260C-1 YEAR TI PHILIPPINES CLARK A/T RVF | 40 7x5x1.46 175.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
ROHS Exempt Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000336 3 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000336 3 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000003 0.001008 10 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000010 0.003360 34 0.000010 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000009 0.003025 30 0.000005 0
Precious Metals Gold 7440-57-5 0.297464 99.989916 999899 0.169975 1700
Precious Metals Silver 7440-22-4 0.000006 0.002017 20 0.000003 0
Sub-Total     0.297494 100 1000000 0.169992 1700
Clip 1
Copper and Its Alloys Copper 7440-50-8 20.297680 97.585000 975850 11.598340 115983
Copper and Its Alloys Iron 7439-89-6 0.478400 2.300000 23000 0.273400 2734
Copper and Its Alloys Phosphorus 7723-14-0 0.003120 0.015000 150 0.001780 18
Zinc and Its Alloys Zinc 7440-66-6 0.020800 0.100000 1000 0.011900 119
Sub-Total     20.800000 100 1000000 11.885370 118854
Clip 2
Copper and Its Alloys Copper 7440-50-8 10.148840 97.585000 975850 5.799170 57992
Copper and Its Alloys Iron 7439-89-6 0.239200 2.300000 23000 0.136700 1367
Copper and Its Alloys Phosphorus 7723-14-0 0.001560 0.015000 150 0.000890 9
Zinc and Its Alloys Zinc 7440-66-6 0.010400 0.100000 1000 0.005900 59
Sub-Total     10.400000 100 1000000 5.942690 59427
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.228486 80.000014 800000 1.273384 12734
Thermoplastics Epoxy 85954-11-6 0.557121 19.999986 200000 0.318346 3183
Sub-Total     2.785607 100 1000000 1.591729 15917
Lead Frame
Copper and Its Alloys Copper 7440-50-8 43.391055 97.050000 970500 24.794173 247942
Copper and Its Alloys Iron 7439-89-6 1.162460 2.600000 26000 0.664240 6642
Copper and Its Alloys Phosphorus 7723-14-0 0.067065 0.150000 1500 0.038322 383
Zinc and Its Alloys Zinc 7440-66-6 0.089420 0.200000 2000 0.051100 511
Sub-Total     44.710000 100 1000000 25.547834 255478
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.767618 95.119950 951200 0.438626 4386
Precious Metals Gold 7440-57-5 0.006295 0.780050 7800 0.003597 36
Precious Metals Palladium 7440-05-3 0.033087 4.100000 41000 0.018906 189
Sub-Total     0.807000 100 1000000 0.461130 4611
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 74.717942 90.500000 905000 42.694734 426947
Other Plastics and Rubber Carbon Black 1333-86-4 0.412806 0.500000 5000 0.235882 2359
Thermoplastics Epoxy 85954-11-6 7.430514 9.000001 90000 4.245885 42459
Sub-Total     82.561262 100 1000000 47.176502 471765
Mount Compound
Precious Metals Silver 7440-22-4 2.228486 80.000014 800000 1.273384 12734
Thermoplastics Epoxy 85954-11-6 0.557121 19.999986 200000 0.318346 3183
Sub-Total     2.785607 100 1000000 1.591729 15917
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.584994 100.000000 1000000 3.762745 37627
Sub-Total     6.584994 100 1000000 3.762745 37627
Solder Paste
Other Nonferrous Metals and Alloys Lead 7439-92-1 3.109434 95.000012 950000 1.776768 17768
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.163654 4.999988 50000 0.093514 935
Sub-Total     3.273088 100 1000000 1.870282 18703

Total

    175.005052     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support