Quality & reliability


Material content search

Details for "TPS56221DQPR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPS56221DQPR CU NIPDAU Level-2-260C-1 YEAR TI PHILIPPINES CLARK A/T DQP | 22 6x5x1.3 166.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
ROHS Exempt Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.112562 97.855323 978553 0.067714 677
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000869 9 0.000001 0
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000869 9 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000869 9 0.000001 0
Precious Metals Gold 7440-57-5 0.000161 0.139965 1400 0.000097 1
Precious Metals Palladium 7440-05-3 0.002301 2.000365 20004 0.001384 14
Precious Metals Silver 7440-22-4 0.000002 0.001739 17 0.000001 0
Sub-Total     0.115029 100 1000000 0.069199 692
Clip 1
Copper and Its Alloys Copper 7440-50-8 19.480000 97.400000 974000 11.720000 117187
Copper and Its Alloys Iron 7439-89-6 0.480000 2.400000 24000 0.290000 2888
Copper and Its Alloys Phosphorus 7723-14-0 0.008000 0.040000 400 0.005000 48
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006000 0.030000 300 0.004000 36
Zinc and Its Alloys Zinc 7440-66-6 0.026000 0.130000 1300 0.016000 156
Sub-Total     20.000000 100 1000000 12.031000 120315
Clip 2
Copper and Its Alloys Copper 7440-50-8 29.220000 97.400000 974000 17.580000 175780
Copper and Its Alloys Iron 7439-89-6 0.720000 2.400000 24000 0.430000 4331
Copper and Its Alloys Phosphorus 7723-14-0 0.012000 0.040000 400 0.007000 72
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.009000 0.030000 300 0.005000 54
Zinc and Its Alloys Zinc 7440-66-6 0.039000 0.130000 1300 0.023000 235
Sub-Total     30.000000 100 1000000 18.047000 180472
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.650890 79.999990 800000 1.594710 15947
Thermoplastics Epoxy 85954-11-6 0.662723 20.000012 200000 0.398677 3987
Sub-Total     3.313613 100 1000000 1.993386 19934
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.436875 99.250000 992500 24.927382 249274
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.108550 0.260000 2600 0.065300 653
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.104375 0.250000 2500 0.062789 628
Zinc and Its Alloys Zinc 7440-66-6 0.100200 0.240000 2400 0.060300 603
Sub-Total     41.750000 100 1000000 25.115750 251158
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.715302 95.119947 951199 0.430308 4303
Precious Metals Gold 7440-57-5 0.005866 0.780053 7801 0.003529 35
Precious Metals Palladium 7440-05-3 0.030832 4.100000 41000 0.018548 185
Sub-Total     0.752000 100 1000000 0.452384 4524
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 53.008611 90.500000 905000 31.888647 318886
Other Plastics and Rubber Carbon Black 1333-86-4 0.292865 0.500000 5000 0.176180 1762
Thermoplastics Epoxy 85954-11-6 5.271575 9.000001 90000 3.171247 31712
Sub-Total     58.573051 100 1000000 35.236074 352361
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 7.833165 100.000000 1000000 4.712235 47122
Sub-Total     7.833165 100 1000000 4.712235 47122
Solder Paste
Other Nonferrous Metals and Alloys Lead 7439-92-1 3.698820 94.999990 950000 2.225120 22251
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.194675 5.000006 50000 0.117112 1171
Sub-Total     3.893495 100 1000000 2.342229 23422

Total

    166.230353     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support