Quality & reliability


Material content search

Details for "MAX232IDWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MAX232IDWR CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 16 7.52x10.28x2.35 456.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000380 4 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000380 4 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000003 0.001139 11 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000008 0.003038 30 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000008 0.003038 30 0.000002 0
Precious Metals Gold 7440-57-5 0.263315 99.990127 999901 0.057632 576
Precious Metals Silver 7440-22-4 0.000005 0.001899 19 0.000001 0
Sub-Total     0.263341 100 1000000 0.057638 576
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.596144 80.000000 800000 0.130478 1305
Thermoplastics Epoxy 85954-11-6 0.149036 20.000000 200000 0.032620 326
Sub-Total     0.745180 100 1000000 0.163098 1631
Lead Frame
Copper and Its Alloys Copper 7440-50-8 105.914617 97.425001 974250 23.181572 231816
Copper and Its Alloys Iron 7439-89-6 2.609136 2.400000 24000 0.571063 5711
Copper and Its Alloys Phosphorus 7723-14-0 0.016307 0.015000 150 0.003569 36
Copper and Its Alloys Tin 7440-31-5 0.032614 0.030000 300 0.007138 71
Copper and Its Alloys Zinc 7440-66-6 0.108714 0.100000 1000 0.023794 238
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.032614 0.030000 300 0.007138 71
Sub-Total     108.714002 100 1000000 23.794274 237943
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.081803 95.119767 951198 0.017904 179
Precious Metals Gold 7440-57-5 0.000671 0.780233 7802 0.000147 1
Precious Metals Palladium 7440-05-3 0.003526 4.100000 41000 0.000772 8
Sub-Total     0.086000 100 1000000 0.018823 188
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 303.286766 88.000000 880000 66.380487 663805
Other Plastics and Rubber Carbon Black 1333-86-4 1.033932 0.300000 3000 0.226297 2263
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.895542 0.550000 5500 0.414878 4149
Thermoplastics Epoxy 85954-11-6 38.427812 11.150000 111500 8.410709 84107
Sub-Total     344.644052 100 1000000 75.432372 754324
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.438868 100.000000 1000000 0.533796 5338
Sub-Total     2.438868 100 1000000 0.533796 5338

Total

    456.891443     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support