Quality & reliability


Material content search

Details for "MC33063ADR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MC33063ADR CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 109.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.047046 99.997874 999979 0.042985 430
Precious Metals Silver 7440-22-4 0.000001 0.002126 21 0.000001 0
Sub-Total     0.047047 100 1000000 0.042986 430
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.382030 79.000050 790000 0.349060 3491
Thermoplastics Epoxy 85954-11-6 0.101552 20.999955 210000 0.092787 928
Sub-Total     0.483582 100 1000000 0.441843 4418
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.301585 97.049999 970500 42.305210 423052
Copper and Its Alloys Iron 7439-89-6 1.240434 2.600000 26000 1.133370 11334
Copper and Its Alloys Phosphorus 7723-14-0 0.071564 0.150001 1500 0.065387 654
Zinc and Its Alloys Zinc 7440-66-6 0.095418 0.200000 2000 0.087182 872
Sub-Total     47.709001 100 1000000 43.591150 435911
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.157899 95.119880 951199 0.144270 1443
Precious Metals Gold 7440-57-5 0.001295 0.780120 7801 0.001183 12
Precious Metals Palladium 7440-05-3 0.006806 4.100000 41000 0.006219 62
Sub-Total     0.166000 100 1000000 0.151672 1517
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.170206 88.000000 880000 47.667300 476673
Other Plastics and Rubber Carbon Black 1333-86-4 0.177853 0.300000 3000 0.162502 1625
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.326064 0.550000 5500 0.297921 2979
Thermoplastics Epoxy 85954-11-6 6.610202 11.150000 111500 6.039663 60397
Sub-Total     59.284325 100 1000000 54.167386 541674
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.756576 100.000000 1000000 1.604963 16050
Sub-Total     1.756576 100 1000000 1.604963 16050

Total

    109.446531     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support