Quality & reliability


Material content search

Details for "MC33063ADRJR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MC33063ADRJR CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T DRJ | 8 4.0x4.0x0.75 34.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.049555 99.997982 999980 0.143302 1433
Precious Metals Silver 7440-22-4 0.000001 0.002018 20 0.000003 0
Sub-Total     0.049556 100 1000000 0.143305 1433
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.470164 81.099953 811000 1.359610 13596
Thermoplastics Epoxy 85954-11-6 0.109570 18.900050 189000 0.316850 3169
Sub-Total     0.579734 100 1000000 1.676462 16765
Lead Frame
Copper and Its Alloys Copper 7440-50-8 15.667605 99.250000 992500 45.307228 453072
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.041044 0.260003 2600 0.118690 1187
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.039465 0.250000 2500 0.114124 1141
Zinc and Its Alloys Zinc 7440-66-6 0.037886 0.239997 2400 0.109558 1096
Sub-Total     15.786000 100 1000000 45.649600 456496
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.270141 95.120070 951201 0.781188 7812
Precious Metals Gold 7440-57-5 0.002215 0.779930 7799 0.006405 64
Precious Metals Palladium 7440-05-3 0.011644 4.100000 41000 0.033672 337
Sub-Total     0.284000 100 1000000 0.821265 8213
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 14.593071 90.499996 905000 42.199915 421999
Other Plastics and Rubber Carbon Black 1333-86-4 0.080625 0.500002 5000 0.233150 2331
Thermoplastics Epoxy 85954-11-6 1.451245 9.000002 90000 4.196678 41967
Sub-Total     16.124941 100 1000000 46.629742 466297
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.756576 100.000000 1000000 5.079627 50796
Sub-Total     1.756576 100 1000000 5.079627 50796

Total

    34.580807     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support