Quality & reliability


Material content search

Details for "MC33063APE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MC33063APE4 CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 674.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.081422 99.998772 999988 0.012075 121
Precious Metals Silver 7440-22-4 0.000001 0.001228 12 0.000000 0
Sub-Total     0.081423 100 1000000 0.012075 121
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.382030 79.000050 790000 0.056650 567
Thermoplastics Epoxy 85954-11-6 0.101552 20.999955 210000 0.015060 151
Sub-Total     0.483582 100 1000000 0.071713 717
Lead Frame
Copper and Its Alloys Copper 7440-50-8 209.331027 97.050000 970500 31.042882 310429
Copper and Its Alloys Iron 7439-89-6 5.608044 2.600000 26000 0.831649 8316
Copper and Its Alloys Phosphorus 7723-14-0 0.323541 0.150000 1500 0.047980 480
Zinc and Its Alloys Zinc 7440-66-6 0.431388 0.200000 2000 0.063973 640
Sub-Total     215.694000 100 1000000 31.986483 319865
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.713400 95.120000 951200 0.105800 1058
Precious Metals Gold 7440-57-5 0.005850 0.780000 7800 0.000870 9
Precious Metals Palladium 7440-05-3 0.030750 4.100000 41000 0.004560 46
Sub-Total     0.750000 100 1000000 0.111220 1112
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 400.895445 88.000000 880000 59.451053 594511
Other Plastics and Rubber Carbon Black 1333-86-4 1.366689 0.300000 3000 0.202674 2027
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.505597 0.550000 5500 0.371569 3716
Thermoplastics Epoxy 85954-11-6 50.795275 11.150000 111500 7.532719 75327
Sub-Total     455.563006 100 1000000 67.558015 675580
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.756576 100.000000 1000000 0.260493 2605
Sub-Total     1.756576 100 1000000 0.260493 2605

Total

    674.328587     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support