Quality & reliability


Material content search

Details for "MSP430F1122IPW"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
MSP430F1122IPW CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 20 4.4x6.5x1.15 75.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.089446 99.997764 999978 0.118777 1188
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001118 11 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001118 11 0.000001 0
Sub-Total     0.089448 100 1000000 0.118780 1188
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.025171 79.999984 800000 1.361347 13613
Thermoplastics Epoxy 85954-11-6 0.256293 20.000016 200000 0.340337 3403
Sub-Total     1.281464 100 1000000 1.701684 17017
Lead Frame
Copper and Its Alloys Copper 7440-50-8 27.859260 97.410000 974100 36.994920 369949
Copper and Its Alloys Iron 7439-89-6 0.686400 2.400000 24000 0.911500 9115
Copper and Its Alloys Phosphorus 7723-14-0 0.008580 0.030000 300 0.011390 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.008580 0.030000 300 0.011390 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.008580 0.030000 300 0.011390 114
Zinc and Its Alloys Zinc 7440-66-6 0.028600 0.100000 1000 0.038000 380
Sub-Total     28.600000 100 1000000 37.978560 379786
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.437552 95.120000 951200 0.581035 5810
Precious Metals Gold 7440-57-5 0.003588 0.780000 7800 0.004765 48
Precious Metals Palladium 7440-05-3 0.018860 4.100000 41000 0.025040 250
Sub-Total     0.460000 100 1000000 0.610844 6108
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 34.989435 86.000001 860000 46.463235 464632
Other Plastics and Rubber Carbon Black 1333-86-4 0.122056 0.300000 3000 0.162081 1621
Thermoplastics Epoxy 85954-11-6 5.573898 13.699999 137000 7.401701 74017
Sub-Total     40.685389 100 1000000 54.027017 540270
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.189336 100.000000 1000000 5.563111 55631
Sub-Total     4.189336 100 1000000 5.563111 55631

Total

    75.305637     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support