Quality & reliability


Material content search

Details for "OPA131UA/2K5"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA131UA/2K5 CU NIPDAU-DCC Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 84.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000687 7 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000687 7 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000687 7 0.000001 0
Precious Metals Gold 7440-57-5 0.144059 98.999416 989994 0.170305 1703
Precious Metals Palladium 7440-05-3 0.001450 0.996460 9965 0.001710 17
Precious Metals Silver 7440-22-4 0.000003 0.002062 21 0.000004 0
Sub-Total     0.145515 100 1000000 0.172026 1720
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.013253 1.999943 19999 0.015668 157
Precious Metals Silver 7440-22-4 0.457242 69.000059 690001 0.540546 5405
Thermoplastics Epoxy 85954-11-6 0.192174 28.999998 290000 0.227186 2272
Sub-Total     0.662669 100 1000000 0.783399 7834
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.255090 97.410000 974100 28.674080 286741
Copper and Its Alloys Iron 7439-89-6 0.597600 2.400000 24000 0.706500 7065
Copper and Its Alloys Phosphorus 7723-14-0 0.007470 0.030000 300 0.008830 88
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007470 0.030000 300 0.008830 88
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007470 0.030000 300 0.008830 88
Zinc and Its Alloys Zinc 7440-66-6 0.024900 0.100000 1000 0.029400 294
Sub-Total     24.900000 100 1000000 29.436480 294365
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.420000 4200
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.003444 34
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.018104 181
Sub-Total     0.373500 100 1000000 0.441547 4415
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.451022 86.000001 860000 57.278223 572782
Other Plastics and Rubber Carbon Black 1333-86-4 0.169015 0.300000 3000 0.199808 1998
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.309861 0.550000 5500 0.366314 3663
Thermoplastics Epoxy 85954-11-6 7.408499 13.150000 131500 8.758240 87582
Sub-Total     56.338397 100 1000000 66.602585 666026
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.168824 100.000000 1000000 2.563958 25640
Sub-Total     2.168824 100 1000000 2.563958 25640

Total

    84.588905     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support