Quality & reliability


Material content search

Details for "OPA211AIDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA211AIDG4 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 91.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.030674 100.000000 1000000 0.033563 336
Sub-Total     0.030674 100 1000000 0.033563 336
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.004679 1.999872 19999 0.005120 51
Precious Metals Silver 7440-22-4 0.161436 69.000064 690001 0.176641 1766
Thermoplastics Epoxy 85954-11-6 0.067850 29.000060 290001 0.074240 742
Sub-Total     0.233965 100 1000000 0.256001 2560
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 31.371200 313712
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 0.739900 7399
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.009650 97
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.048300 483
Sub-Total     29.400000 100 1000000 32.168990 321690
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 1.248940 12489
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.010240 102
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.053800 538
Sub-Total     1.200000 100 1000000 1.313020 13130
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.427380 86.000000 860000 56.270980 562710
Other Plastics and Rubber Carbon Black 1333-86-4 0.179398 0.300000 3000 0.196294 1963
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.328896 0.550000 5500 0.359872 3599
Thermoplastics Epoxy 85954-11-6 7.863605 13.150000 131500 8.604225 86042
Sub-Total     59.799279 100 1000000 65.431370 654314
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.728451 100.000000 1000000 0.797059 7971
Sub-Total     0.728451 100 1000000 0.797059 7971

Total

    91.392369     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support