Quality & reliability


Material content search

Details for "OPA211AIDRGR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA211AIDRGR CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T DRG | 8 3.0x3.0x0.76 20.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.021973 100.000000 1000000 0.109567 1096
Sub-Total     0.021973 100 1000000 0.109567 1096
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.204725 81.100085 811001 1.020847 10208
Thermoplastics Epoxy 85954-11-6 0.047710 18.899910 188999 0.237900 2379
Sub-Total     0.252435 100 1000000 1.258750 12587
Lead Frame
Copper and Its Alloys Copper 7440-50-8 9.496240 99.250000 992500 47.352350 473523
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.024877 0.260002 2600 0.124047 1240
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.023920 0.250000 2500 0.119280 1193
Zinc and Its Alloys Zinc 7440-66-6 0.022963 0.239998 2400 0.114503 1145
Sub-Total     9.568000 100 1000000 47.710176 477102
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.163606 95.119767 951198 0.815810 8158
Precious Metals Gold 7440-57-5 0.001342 0.780233 7802 0.006692 67
Precious Metals Palladium 7440-05-3 0.007052 4.100000 41000 0.035164 352
Sub-Total     0.172000 100 1000000 0.857666 8577
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 8.593074 90.499994 905000 42.848774 428488
Other Plastics and Rubber Carbon Black 1333-86-4 0.047476 0.500005 5000 0.236736 2367
Thermoplastics Epoxy 85954-11-6 0.854560 9.000000 90000 4.261200 42612
Sub-Total     9.495110 100 1000000 47.346715 473467
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.544904 100.000000 1000000 2.717126 27171
Sub-Total     0.544904 100 1000000 2.717126 27171

Total

    20.054422     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support