Quality & reliability


Material content search

Details for "OPA2132U/2K5G4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA2132U/2K5G4 CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 87.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000870 9 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000870 9 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000870 9 0.000001 0
Precious Metals Gold 7440-57-5 0.113794 98.999513 989995 0.130303 1303
Precious Metals Palladium 7440-05-3 0.001145 0.996137 9961 0.001311 13
Precious Metals Silver 7440-22-4 0.000002 0.001740 17 0.000002 0
Sub-Total     0.114944 100 1000000 0.131620 1316
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.024028 1.999983 20000 0.027514 275
Precious Metals Silver 7440-22-4 0.828973 69.000008 690000 0.949241 9492
Thermoplastics Epoxy 85954-11-6 0.348409 29.000008 290000 0.398957 3990
Sub-Total     1.201410 100 1000000 1.375712 13757
Lead Frame
Copper and Its Alloys Copper 7440-50-8 23.902152 97.520000 975200 27.369905 273699
Copper and Its Alloys Iron 7439-89-6 0.563730 2.300000 23000 0.645520 6455
Copper and Its Alloys Phosphorus 7723-14-0 0.007353 0.030000 300 0.008420 84
Zinc and Its Alloys Zinc 7440-66-6 0.036765 0.150000 1500 0.042099 421
Sub-Total     24.510000 100 1000000 28.065940 280659
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.951200 95.120000 951200 1.089200 10892
Precious Metals Gold 7440-57-5 0.007800 0.780000 7800 0.008900 89
Precious Metals Palladium 7440-05-3 0.041000 4.100000 41000 0.047000 469
Sub-Total     1.000000 100 1000000 1.145100 11451
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.651621 86.000000 860000 55.710056 557101
Other Plastics and Rubber Carbon Black 1333-86-4 0.169715 0.300000 3000 0.194337 1943
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.311144 0.550000 5500 0.356285 3563
Thermoplastics Epoxy 85954-11-6 7.439172 13.150000 131500 8.518456 85185
Sub-Total     56.571652 100 1000000 64.779135 647791
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.932046 100.000000 1000000 4.502512 45025
Sub-Total     3.932046 100 1000000 4.502512 45025

Total

    87.330052     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support