Quality & reliability


Material content search

Details for "OPA350UA/2K5"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA350UA/2K5 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 101.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.026668 100.000000 1000000 0.026163 262
Sub-Total     0.026668 100 1000000 0.026163 262
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.240700 80.000000 800000 0.236100 2361
Thermoplastics Epoxy 85954-11-6 0.060175 20.000000 200000 0.059035 590
Sub-Total     0.300875 100 1000000 0.295177 2952
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.624655 97.701000 977010 36.912143 369121
Copper and Its Alloys Iron 7439-89-6 0.824114 2.140000 21400 0.808507 8085
Copper and Its Alloys Phosphorus 7723-14-0 0.012708 0.032999 330 0.012467 125
Zinc and Its Alloys Zinc 7440-66-6 0.048523 0.126001 1260 0.047604 476
Sub-Total     38.510000 100 1000000 37.780722 377807
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.864352 95.120000 951200 1.829046 18290
Precious Metals Gold 7440-57-5 0.015288 0.780000 7800 0.014998 150
Precious Metals Palladium 7440-05-3 0.080360 4.100000 41000 0.078840 788
Sub-Total     1.960000 100 1000000 1.922883 19229
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.930264 88.000000 880000 51.927904 519279
Other Plastics and Rubber Carbon Black 1333-86-4 0.180444 0.300000 3000 0.177027 1770
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.330814 0.550000 5500 0.324549 3245
Thermoplastics Epoxy 85954-11-6 6.706505 11.150000 111500 6.579501 65795
Sub-Total     60.148027 100 1000000 59.008982 590090
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.984721 100.000000 1000000 0.966073 9661
Sub-Total     0.984721 100 1000000 0.966073 9661

Total

    101.930291     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support