Quality & reliability


Material content search

Details for "OPA604AUE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA604AUE4 CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 84.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000912 9 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000912 9 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000912 9 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000003 0.002736 27 0.000004 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000003 0.002736 27 0.000004 0
Precious Metals Gold 7440-57-5 0.109655 99.989970 999900 0.129784 1298
Precious Metals Silver 7440-22-4 0.000002 0.001824 18 0.000002 0
Sub-Total     0.109666 100 1000000 0.129797 1298
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.011964 2.000023 20000 0.014160 142
Precious Metals Silver 7440-22-4 0.412753 68.999972 690000 0.488520 4885
Thermoplastics Epoxy 85954-11-6 0.173476 29.000005 290000 0.205320 2053
Sub-Total     0.598193 100 1000000 0.708000 7080
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.255090 97.410000 974100 28.707460 287075
Copper and Its Alloys Iron 7439-89-6 0.597600 2.400000 24000 0.707300 7073
Copper and Its Alloys Phosphorus 7723-14-0 0.007470 0.030000 300 0.008840 88
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007470 0.030000 300 0.008840 88
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007470 0.030000 300 0.008840 88
Zinc and Its Alloys Zinc 7440-66-6 0.024900 0.100000 1000 0.029500 295
Sub-Total     24.900000 100 1000000 29.470750 294707
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.420488 4205
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.003448 34
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.018125 181
Sub-Total     0.373500 100 1000000 0.442061 4421
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.634201 85.999999 860000 57.561701 575617
Other Plastics and Rubber Carbon Black 1333-86-4 0.169654 0.300000 3000 0.200796 2008
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.311033 0.550001 5500 0.368128 3681
Thermoplastics Epoxy 85954-11-6 7.436509 13.150001 131500 8.801586 88016
Sub-Total     56.551397 100 1000000 66.932212 669322
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.957799 100.000000 1000000 2.317181 23172
Sub-Total     1.957799 100 1000000 2.317181 23172

Total

    84.490555     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support