Quality & reliability


Material content search

Details for "OPA656U"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA656U CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 84.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.095724 99.000931 990009 0.113872 1139
Precious Metals Palladium 7440-05-3 0.000964 0.997001 9970 0.001147 11
Precious Metals Silver 7440-22-4 0.000002 0.002068 21 0.000002 0
Sub-Total     0.096690 100 1000000 0.115021 1150
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.003251 1.999815 19998 0.003867 39
Precious Metals Silver 7440-22-4 0.112170 69.000090 690001 0.133440 1334
Thermoplastics Epoxy 85954-11-6 0.047144 29.000092 290001 0.056082 561
Sub-Total     0.162565 100 1000000 0.193385 1934
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.255090 97.410000 974100 28.853520 288535
Copper and Its Alloys Iron 7439-89-6 0.597600 2.400000 24000 0.710900 7109
Copper and Its Alloys Phosphorus 7723-14-0 0.007470 0.030000 300 0.008890 89
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007470 0.030000 300 0.008890 89
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007470 0.030000 300 0.008890 89
Zinc and Its Alloys Zinc 7440-66-6 0.024900 0.100000 1000 0.029600 296
Sub-Total     24.900000 100 1000000 29.620690 296207
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.422628 4226
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.003465 35
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.018217 182
Sub-Total     0.373500 100 1000000 0.444310 4443
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 49.878319 86.000001 860000 59.334553 593346
Other Plastics and Rubber Carbon Black 1333-86-4 0.173994 0.300000 3000 0.206981 2070
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.318989 0.550000 5500 0.379465 3795
Thermoplastics Epoxy 85954-11-6 7.626743 13.150000 131500 9.072667 90727
Sub-Total     57.998045 100 1000000 68.993666 689937
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.532054 100.000000 1000000 0.632924 6329
Sub-Total     0.532054 100 1000000 0.632924 6329

Total

    84.062854     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support