Quality & reliability


Material content search

Details for "OPA827AIDRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
OPA827AIDRG4 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 91.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.040368 100.000000 1000000 0.044081 441
Sub-Total     0.040368 100 1000000 0.044081 441
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.008398 2.000000 20000 0.009170 92
Precious Metals Silver 7440-22-4 0.289731 69.000000 690000 0.316377 3164
Thermoplastics Epoxy 85954-11-6 0.121771 29.000000 290000 0.132970 1330
Sub-Total     0.419900 100 1000000 0.458517 4585
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 31.307650 313077
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 0.738400 7384
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.009630 96
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.048200 482
Sub-Total     29.400000 100 1000000 32.103830 321038
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 1.246410 12464
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.010220 102
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.053700 537
Sub-Total     1.200000 100 1000000 1.310360 13104
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.920804 86.000000 860000 55.603833 556038
Other Plastics and Rubber Carbon Black 1333-86-4 0.177631 0.300000 3000 0.193967 1940
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.325656 0.549999 5500 0.355606 3556
Thermoplastics Epoxy 85954-11-6 7.786146 13.150000 131500 8.502214 85022
Sub-Total     59.210237 100 1000000 64.655620 646556
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.307361 100.000000 1000000 1.427595 14276
Sub-Total     1.307361 100 1000000 1.427595 14276

Total

    91.577866     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support