Quality & reliability


Material content search

Details for "PCF8575DBRE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
PCF8575DBRE4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 24 5.30x8.20x1.95 298.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.147503 99.997288 999973 0.049380 494
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000678 7 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000678 7 0.000000 0
Precious Metals Silver 7440-22-4 0.000002 0.001356 14 0.000001 0
Sub-Total     0.147507 100 1000000 0.049382 494
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.329888 80.000000 800000 0.110438 1104
Thermoplastics Epoxy 85954-11-6 0.082472 20.000000 200000 0.027610 276
Sub-Total     0.412360 100 1000000 0.138048 1380
Lead Frame
Copper and Its Alloys Copper 7440-50-8 128.175985 97.450000 974500 42.910087 429101
Copper and Its Alloys Iron 7439-89-6 3.156720 2.400000 24000 1.056790 10568
Copper and Its Alloys Phosphorus 7723-14-0 0.039459 0.030000 300 0.013210 132
Zinc and Its Alloys Zinc 7440-66-6 0.157836 0.120000 1200 0.052840 528
Sub-Total     131.530000 100 1000000 44.032927 440329
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.133168 95.120000 951200 0.044581 446
Precious Metals Gold 7440-57-5 0.001092 0.780000 7800 0.000366 4
Precious Metals Palladium 7440-05-3 0.005740 4.100000 41000 0.001920 19
Sub-Total     0.140000 100 1000000 0.046868 469
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 145.313360 88.000000 880000 48.647250 486472
Other Plastics and Rubber Carbon Black 1333-86-4 0.495386 0.300000 3000 0.165843 1658
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.908209 0.550000 5500 0.304045 3040
Thermoplastics Epoxy 85954-11-6 18.411863 11.150000 111500 6.163827 61638
Sub-Total     165.128818 100 1000000 55.280964 552810
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.349597 100.000000 1000000 0.451811 4518
Sub-Total     1.349597 100 1000000 0.451811 4518

Total

    298.708282     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support