Quality & reliability


Material content search

Details for "PCI1510PGEG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
PCI1510PGEG4 CU NIPDAU Level-3-260C-168 HR TI PHILIPPINES A/T PGE | 144 20x20x1.4 1,301.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000027 0.000503 5 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000027 0.000503 5 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000054 0.001006 10 0.000004 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000172 0.003203 32 0.000013 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000161 0.002998 30 0.000012 0
Precious Metals Gold 7440-57-5 5.368869 99.989794 999898 0.412567 4126
Precious Metals Silver 7440-22-4 0.000107 0.001993 20 0.000008 0
Sub-Total     5.369417 100 1000000 0.412609 4126
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.678259 69.999959 700000 0.052120 521
Thermoplastics Epoxy 85954-11-6 0.290683 30.000041 300000 0.022337 223
Sub-Total     0.968942 100 1000000 0.074458 745
Lead Frame
Copper and Its Alloys Copper 7440-50-8 313.952430 97.410000 974100 24.125460 241255
Copper and Its Alloys Iron 7439-89-6 7.735200 2.400000 24000 0.594400 5944
Copper and Its Alloys Phosphorus 7723-14-0 0.096690 0.030000 300 0.007430 74
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.096690 0.030000 300 0.007430 74
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.096690 0.030000 300 0.007430 74
Zinc and Its Alloys Zinc 7440-66-6 0.322300 0.100000 1000 0.024800 248
Sub-Total     322.300000 100 1000000 24.766920 247669
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 5.516960 95.120000 951200 0.423950 4239
Precious Metals Gold 7440-57-5 0.045240 0.780000 7800 0.003480 35
Precious Metals Palladium 7440-05-3 0.237800 4.100000 41000 0.018300 183
Sub-Total     5.800000 100 1000000 0.445700 4457
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 812.094650 84.340000 843400 62.404850 624048
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 48.144098 5.000000 50000 3.699600 36996
Other Plastics and Rubber Carbon Black 1333-86-4 1.636899 0.170000 1700 0.125786 1258
Thermoplastics Epoxy 85954-11-6 101.006318 10.490000 104900 7.761760 77618
Sub-Total     962.881965 100 1000000 73.991992 739920
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.012352 100.000000 1000000 0.308326 3083
Sub-Total     4.012352 100 1000000 0.308326 3083

Total

    1,301.332676     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support