Quality & reliability


Material content search

Details for "REF5025IDRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
REF5025IDRG4 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 111.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.045654 99.997810 999978 0.040881 409
Precious Metals Silver 7440-22-4 0.000001 0.002190 22 0.000001 0
Sub-Total     0.045655 100 1000000 0.040882 409
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.014194 2.000000 20000 0.012710 127
Precious Metals Silver 7440-22-4 0.489693 69.000000 690000 0.438502 4385
Thermoplastics Epoxy 85954-11-6 0.205813 29.000000 290000 0.184298 1843
Sub-Total     0.709700 100 1000000 0.635510 6355
Lead Frame
Copper and Its Alloys Copper 7440-50-8 49.930000 99.860000 998600 44.710000 447105
Copper and Its Alloys Iron 7439-89-6 0.050000 0.100000 1000 0.040000 448
Copper and Its Alloys Phosphorus 7723-14-0 0.020000 0.040000 400 0.020000 179
Sub-Total     50.000000 100 1000000 44.770000 447731
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.380480 95.120000 951200 0.340710 3407
Precious Metals Gold 7440-57-5 0.003120 0.780000 7800 0.002790 28
Precious Metals Palladium 7440-05-3 0.016400 4.100000 41000 0.014700 147
Sub-Total     0.400000 100 1000000 0.358190 3582
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.048564 85.999999 860000 44.816623 448166
Other Plastics and Rubber Carbon Black 1333-86-4 0.174588 0.300000 3000 0.156337 1563
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.320078 0.550000 5500 0.286618 2866
Thermoplastics Epoxy 85954-11-6 7.652775 13.150001 131500 6.852775 68528
Sub-Total     58.196005 100 1000000 52.112353 521124
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.322748 100.000000 1000000 2.079934 20799
Sub-Total     2.322748 100 1000000 2.079934 20799

Total

    111.674108     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support