Quality & reliability


Material content search

Details for "SA555DE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SA555DE4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.045467 99.997801 999978 0.042057 421
Precious Metals Silver 7440-22-4 0.000001 0.002199 22 0.000001 0
Sub-Total     0.045468 100 1000000 0.042058 421
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.116867 78.999953 790000 0.108102 1081
Thermoplastics Epoxy 85954-11-6 0.031066 21.000047 210000 0.028736 287
Sub-Total     0.147933 100 1000000 0.136838 1368
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.912304 419123
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.122844 11228
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064779 648
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086373 864
Sub-Total     46.688000 100 1000000 43.186300 431863
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142537 1425
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001169 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006144 61
Sub-Total     0.162000 100 1000000 0.149850 1498
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 53.264291 87.999999 880000 49.269355 492694
Other Plastics and Rubber Carbon Black 1333-86-4 0.181583 0.300000 3000 0.167964 1680
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.332902 0.550000 5500 0.307934 3079
Thermoplastics Epoxy 85954-11-6 6.748828 11.150000 111500 6.242651 62427
Sub-Total     60.527604 100 1000000 55.987904 559879
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.537354 100.000000 1000000 0.497051 4971
Sub-Total     0.537354 100 1000000 0.497051 4971

Total

    108.108359     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support