Quality & reliability


Material content search

Details for "SM320C6455BGTZEP"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SM320C6455BGTZEP SNPB Level-4-220C-72 HR TI PHILIPPINES A/T GTZ | 697 24.0x24.0x2.48 4,466.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
N Y N N

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Lid
Aluminum and Its Alloys Aluminum 7429-90-5 1,085.392000 96.910000 969103 24.301000 243012
Copper and Its Alloys Copper 7440-50-8 0.100800 0.009000 90 0.002300 23
Copper and Its Alloys Iron 7439-89-6 3.110240 0.277700 2777 0.069640 696
Magnesium and Its Alloys Magnesium 7439-95-4 27.440000 2.450000 24500 0.610000 6144
Other Inorganic Materials Silicon 7440-21-3 1.523200 0.136000 1360 0.034100 341
Other Nonferrous Metals and Alloys Chromium 7440-47-3 1.948800 0.174000 1740 0.043600 436
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.425600 0.038000 380 0.009500 95
Zinc and Its Alloys Zinc 7440-66-6 0.056000 0.005000 50 0.001000 13
Sub-Total     1,119.996640 100 1000000 25.075980 250760
Lid Attach Adhesive
Other Nonferrous Metals and Alloys Metal Oxide Trade Secret 42.128976 85.000000 850000 0.943240 9432
Other Plastics and Rubber Silicone 218163-11-2 7.434525 15.000000 150000 0.166454 1665
Sub-Total     49.563501 100 1000000 1.109694 11097
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 130.311477 100.000000 1000000 2.917588 29176
Sub-Total     130.311477 100 1000000 2.917588 29176
Solder Ball
Other Nonferrous Metals and Alloys Antimony 7440-36-0 1.998149 0.500000 5000 0.044737 447
Other Nonferrous Metals and Alloys Lead 7439-92-1 137.832286 34.490000 344900 3.085974 30860
Other Nonferrous Metals and Alloys Tin 7440-31-5 251.806679 63.010000 630100 5.637785 56378
Precious Metals Silver 7440-22-4 7.992594 2.000000 20000 0.178949 1789
Sub-Total     399.629708 100 1000000 8.947445 89474
Solder Bump
Other Nonferrous Metals and Alloys Lead 7439-92-1 2.138165 36.299998 363000 0.047872 479
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.752097 63.700002 637000 0.084007 840
Sub-Total     5.890262 100 1000000 0.131879 1319
Substrate
Ceramics / Glass Woven Glass Fiber 65997-17-3 901.128245 32.900001 329000 20.175666 201757
Copper and Its Alloys Copper 7440-50-8 868.260326 31.700000 317000 19.439775 194398
Nickel and Its Alloys Nickel 7440-02-0 7.970465 0.291000 2910 0.178453 1785
Other Inorganic Materials Inorganic Filler 43.823865 1.600000 16000 0.981187 9812
Precious Metals Gold 7440-57-5 0.246509 0.009000 90 0.005519 55
Thermoplastics Epoxy 85954-11-6 917.562136 33.499999 335000 20.543610 205436
Sub-Total     2,738.991546 100 1000000 61.324211 613242
Underfill
Other Inorganic Materials Silica 7631-86-9 13.216934 60.000001 600000 0.295918 2959
Thermoplastics Epoxy 85954-11-6 8.811289 39.999999 400000 0.197279 1973
Sub-Total     22.028223 100 1000000 0.493197 4932

Total

    4,466.411357     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support