Quality & reliability


Material content search

Details for "SN74ABT657ADBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74ABT657ADBR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 24 5.30x8.20x1.95 209.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000003 0.000857 9 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.001429 14 0.000002 0
Precious Metals Gold 7440-57-5 0.349965 99.997143 999971 0.167255 1673
Precious Metals Palladium 7440-05-3 0.000002 0.000571 6 0.000001 0
Sub-Total     0.349975 100 1000000 0.167260 1673
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.532247 69.999987 700000 0.254372 2544
Thermoplastics Epoxy 85954-11-6 0.228106 30.000013 300000 0.109017 1090
Sub-Total     0.760353 100 1000000 0.363388 3634
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.240288 99.300001 993000 21.621254 216213
Copper and Its Alloys Tin 7440-31-5 0.113898 0.250000 2500 0.054434 544
Copper and Its Alloys Zinc 7440-66-6 0.091118 0.199999 2000 0.043547 435
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.113898 0.250000 2500 0.054434 544
Sub-Total     45.559202 100 1000000 21.773670 217737
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.666720 90.000000 900000 0.318640 3186
Precious Metals Gold 7440-57-5 0.018520 2.500000 25000 0.008850 89
Precious Metals Palladium 7440-05-3 0.055560 7.500000 75000 0.026550 266
Sub-Total     0.740800 100 1000000 0.354040 3540
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 139.639246 88.000000 880000 66.736438 667364
Other Plastics and Rubber Carbon Black 1333-86-4 0.476043 0.300000 3000 0.227511 2275
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.872745 0.550000 5500 0.417103 4171
Thermoplastics Epoxy 85954-11-6 17.692927 11.150000 111500 8.455810 84558
Sub-Total     158.680961 100 1000000 75.836861 758369
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.148594 100.000000 1000000 1.504777 15048
Sub-Total     3.148594 100 1000000 1.504777 15048

Total

    209.239885     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support