Quality & reliability


Material content search

Details for "SN74ACT8990FN" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74ACT8990FN NIPDAU Level-3-260C-168 HR TI PHILIPPINES A/T FN | 44 16.59x16.59x4.06 2,553.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000003 0.000577 6 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000003 0.000577 6 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000005 0.000962 10 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000017 0.003271 33 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000016 0.003079 31 0.000001 0
Precious Metals Gold 7440-57-5 0.519588 99.989608 999896 0.020345 203
Precious Metals Silver 7440-22-4 0.000010 0.001920 19 0.000000 0
Sub-Total     0.519642 100 1000000 0.020347 203
Die Attach Adhesive
Precious Metals Silver 7440-22-4 6.281020 70.000000 700000 0.245940 2459
Thermoplastics Epoxy 85954-11-6 2.691866 30.000002 300000 0.105404 1054
Sub-Total     8.972886 100 1000000 0.351347 3513
Lead Frame
Copper and Its Alloys Copper 7440-50-8 420.235920 97.425000 974250 16.454980 164550
Copper and Its Alloys Iron 7439-89-6 10.352232 2.400000 24000 0.405358 4054
Copper and Its Alloys Phosphorus 7723-14-0 0.064701 0.015000 150 0.002533 25
Copper and Its Alloys Tin 7440-31-5 0.129403 0.030000 300 0.005067 51
Copper and Its Alloys Zinc 7440-66-6 0.431343 0.100000 1000 0.016890 169
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.129403 0.030000 300 0.005067 51
Sub-Total     431.343002 100 1000000 16.889899 168899
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 19.131298 89.999999 900000 0.749115 7491
Precious Metals Gold 7440-57-5 0.531425 2.500000 25000 0.020809 208
Precious Metals Palladium 7440-05-3 1.594275 7.500001 75000 0.062426 624
Sub-Total     21.256998 100 1000000 0.832350 8324
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 1,602.590272 78.000000 780000 62.751890 627519
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 56.501580 2.750000 27500 2.212410 22124
Other Organic Materials Proprietary Non Halide Flame Retardant 56.501580 2.750000 27500 2.212410 22124
Other Plastics and Rubber Carbon Black 1333-86-4 15.409522 0.750000 7500 0.603384 6034
Thermoplastics Epoxy 85954-11-6 323.599959 15.750000 157500 12.671055 126711
Sub-Total     2,054.602913 100 1000000 80.451140 804511
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 37.156377 100.000000 1000000 1.454915 14549
Sub-Total     37.156377 100 1000000 1.454915 14549

Total

    2,553.851818     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support