Quality & reliability


Material content search

Details for "SN74AHCT16245DGGR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AHCT16245DGGR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DGG | 48 6.1x12.5x1.15 278.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.348255 99.997129 999971 0.125071 1251
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000574 6 0.000001 0
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000287 3 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000002 0.000574 6 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000287 3 0.000000 0
Precious Metals Silver 7440-22-4 0.000004 0.001149 11 0.000001 0
Sub-Total     0.348265 100 1000000 0.125074 1251
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.729010 79.999960 800000 0.261810 2618
Thermoplastics Epoxy 85954-11-6 0.182253 20.000044 200000 0.065453 655
Sub-Total     0.911263 100 1000000 0.327266 3273
Lead Frame
Copper and Its Alloys Copper 7440-50-8 115.351325 97.526484 975265 41.426689 414267
Copper and Its Alloys Iron 7439-89-6 2.718738 2.298621 22986 0.976394 9764
Copper and Its Alloys Phosphorus 7723-14-0 0.017731 0.014991 150 0.006368 64
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.035462 0.029982 300 0.012736 127
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.035462 0.029982 300 0.012736 127
Zinc and Its Alloys Zinc 7440-66-6 0.118206 0.099940 999 0.042452 425
Sub-Total     118.276924 100 1000000 42.477374 424774
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 0.409930 4099
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.003360 34
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.017700 177
Sub-Total     1.200000 100 1000000 0.430960 4310
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 133.066077 86.000000 860000 47.788676 477887
Other Plastics and Rubber Carbon Black 1333-86-4 0.464184 0.300000 3000 0.166705 1667
Thermoplastics Epoxy 85954-11-6 21.197736 13.700000 137000 7.612847 76128
Sub-Total     154.727997 100 1000000 55.568228 555682
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.982433 100.000000 1000000 1.071096 10711
Sub-Total     2.982433 100 1000000 1.071096 10711

Total

    278.446882     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support