Quality & reliability


Material content search

Details for "SN74AHCT16245DLR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AHCT16245DLR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DL | 48 7.49x15.88x2.59 720.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000004 0.000528 5 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000004 0.000528 5 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000008 0.001055 11 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000024 0.003166 32 0.000003 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000023 0.003034 30 0.000003 0
Precious Metals Gold 7440-57-5 0.757873 99.989709 999897 0.105122 1051
Precious Metals Silver 7440-22-4 0.000015 0.001979 20 0.000002 0
Sub-Total     0.757951 100 1000000 0.105133 1051
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.729010 79.999960 800000 0.101120 1011
Thermoplastics Epoxy 85954-11-6 0.182253 20.000044 200000 0.025280 253
Sub-Total     0.911263 100 1000000 0.126398 1264
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.857823 97.701000 977010 20.231424 202314
Copper and Its Alloys Iron 7439-89-6 3.194806 2.140000 21400 0.443140 4431
Copper and Its Alloys Phosphorus 7723-14-0 0.049266 0.033000 330 0.006834 68
Zinc and Its Alloys Zinc 7440-66-6 0.188105 0.126000 1260 0.026091 261
Sub-Total     149.290000 100 1000000 20.707489 207075
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 12.907784 95.120000 951200 1.790393 17904
Precious Metals Gold 7440-57-5 0.105846 0.780000 7800 0.014682 147
Precious Metals Palladium 7440-05-3 0.556370 4.100000 41000 0.077170 772
Sub-Total     13.570000 100 1000000 1.882247 18822
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 487.023029 88.000000 880000 67.553245 675532
Other Plastics and Rubber Carbon Black 1333-86-4 1.660306 0.300000 3000 0.230295 2303
Other Plastics and Rubber Organic Phosphorus 1330-78-5 3.043894 0.550000 5500 0.422208 4222
Thermoplastics Epoxy 85954-11-6 61.708032 11.150000 111500 8.559303 85593
Sub-Total     553.435261 100 1000000 76.765051 767651
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.982433 100.000000 1000000 0.413683 4137
Sub-Total     2.982433 100 1000000 0.413683 4137

Total

    720.946908     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support