Quality & reliability


Material content search

Details for "74LVC1G125DBVTG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
74LVC1G125DBVTG4 CU NIPDAU Level-1-260C-UNLIM Ext-Mfg DBV | 5 2.926X1.626X1.10 18.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.019296 100.000000 1000000 0.106416 1064
Sub-Total     0.019296 100 1000000 0.106416 1064
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.041656 80.000000 800000 0.229730 2297
Thermoplastics Epoxy 85954-11-6 0.010414 20.000000 200000 0.057433 574
Sub-Total     0.052070 100 1000000 0.287163 2872
Lead Frame
Copper and Its Alloys Copper 7440-50-8 6.037560 97.380000 973800 33.296750 332968
Copper and Its Alloys Iron 7439-89-6 0.148800 2.400000 24000 0.820600 8206
Copper and Its Alloys Phosphorus 7723-14-0 0.006200 0.100000 1000 0.034200 342
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.001240 0.020000 200 0.006840 68
Zinc and Its Alloys Zinc 7440-66-6 0.006200 0.100000 1000 0.034200 342
Sub-Total     6.200000 100 1000000 34.192600 341926
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.110339 95.119828 951198 0.608512 6085
Precious Metals Gold 7440-57-5 0.000905 0.780172 7802 0.004991 50
Precious Metals Palladium 7440-05-3 0.004756 4.100000 41000 0.026229 262
Sub-Total     0.116000 100 1000000 0.639732 6397
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.849326 85.000003 850000 54.318396 543184
Other Plastics and Rubber Carbon Black 1333-86-4 0.034762 0.299997 3000 0.191710 1917
Thermoplastics Epoxy 85954-11-6 1.703354 14.700000 147000 9.393887 93939
Sub-Total     11.587442 100 1000000 63.903993 639040
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.157771 100.000000 1000000 0.870097 8701
Sub-Total     0.157771 100 1000000 0.870097 8701

Total

    18.132579     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support