Quality & reliability


Material content search

Details for "SN74AVC20T245DGGR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AVC20T245DGGR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DGG | 56 6.1x14x1.15 260.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.371811 99.997311 999973 0.142721 1427
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000538 5 0.000001 0
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000269 3 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000002 0.000538 5 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000269 3 0.000000 0
Precious Metals Silver 7440-22-4 0.000004 0.001076 11 0.000002 0
Sub-Total     0.371821 100 1000000 0.142725 1427
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.831432 80.000000 800000 0.319148 3191
Thermoplastics Epoxy 85954-11-6 0.207858 20.000000 200000 0.079787 798
Sub-Total     1.039290 100 1000000 0.398935 3989
Lead Frame
Copper and Its Alloys Copper 7440-50-8 87.474180 97.410000 974100 33.577240 335772
Copper and Its Alloys Iron 7439-89-6 2.155200 2.400000 24000 0.827300 8273
Copper and Its Alloys Phosphorus 7723-14-0 0.026940 0.030000 300 0.010340 103
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.026940 0.030000 300 0.010340 103
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.026940 0.030000 300 0.010340 103
Zinc and Its Alloys Zinc 7440-66-6 0.089800 0.100000 1000 0.034500 345
Sub-Total     89.800000 100 1000000 34.470020 344700
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.540944 95.120000 951200 0.591496 5915
Precious Metals Gold 7440-57-5 0.012636 0.780000 7800 0.004850 49
Precious Metals Palladium 7440-05-3 0.066420 4.100000 41000 0.025500 255
Sub-Total     1.620000 100 1000000 0.621842 6218
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 141.283991 86.000000 860000 54.232310 542323
Other Plastics and Rubber Carbon Black 1333-86-4 0.492851 0.300000 3000 0.189182 1892
Thermoplastics Epoxy 85954-11-6 22.506868 13.700000 137000 8.639333 86393
Sub-Total     164.283710 100 1000000 63.060825 630608
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.401449 100.000000 1000000 1.305657 13057
Sub-Total     3.401449 100 1000000 1.305657 13057

Total

    260.516270     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support