Quality & reliability


Material content search

Details for "SN74AVC20T245DGVR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AVC20T245DGVR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DGV | 56 4.4x11.3x1.05 129.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.360808 99.997229 999972 0.277868 2779
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000554 6 0.000002 0
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000277 3 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000002 0.000554 6 0.000002 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000277 3 0.000001 0
Precious Metals Silver 7440-22-4 0.000004 0.001109 11 0.000003 0
Sub-Total     0.360818 100 1000000 0.277876 2779
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.574345 69.999988 700000 0.442319 4423
Thermoplastics Epoxy 85954-11-6 0.246148 30.000012 300000 0.189565 1896
Sub-Total     0.820493 100 1000000 0.631884 6319
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.151685 97.425002 974250 35.542688 355427
Copper and Its Alloys Iron 7439-89-6 1.136916 2.400000 24000 0.875570 8756
Copper and Its Alloys Phosphorus 7723-14-0 0.007106 0.015001 150 0.005473 55
Copper and Its Alloys Tin 7440-31-5 0.014211 0.029999 300 0.010944 109
Copper and Its Alloys Zinc 7440-66-6 0.047371 0.099999 1000 0.036482 365
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014211 0.029999 300 0.010944 109
Sub-Total     47.371500 100 1000000 36.482101 364821
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.915650 89.999960 900000 1.475300 14753
Precious Metals Gold 7440-57-5 0.053213 2.500022 25000 0.040981 410
Precious Metals Palladium 7440-05-3 0.159638 7.500020 75000 0.122942 1229
Sub-Total     2.128501 100 1000000 1.639217 16392
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 64.779797 85.499999 855000 49.888712 498887
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 2.272975 3.000000 30000 1.750481 17505
Other Organic Materials Chlorine 7782-50-5 0.015153 0.020000 200 0.011670 117
Other Plastics and Rubber Carbon Black 1333-86-4 0.227298 0.300001 3000 0.175048 1750
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.075766 0.100000 1000 0.058349 583
Thermoplastics Epoxy 85954-11-6 8.394856 11.080000 110800 6.465111 64651
Sub-Total     75.765845 100 1000000 58.349371 583494
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.401449 100.000000 1000000 2.619550 26195
Sub-Total     3.401449 100 1000000 2.619550 26195

Total

    129.848606     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support