Quality & reliability


Material content search

Details for "SN74CBT3251DR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74CBT3251DR CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.081696 99.998776 999988 0.034257 343
Precious Metals Silver 7440-22-4 0.000001 0.001224 12 0.000000 0
Sub-Total     0.081697 100 1000000 0.034258 343
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.353735 78.999969 790000 0.148331 1483
Thermoplastics Epoxy 85954-11-6 0.094031 21.000031 210000 0.039430 394
Sub-Total     0.447766 100 1000000 0.187761 1878
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.040040 510400
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13628
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.415960 524160
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319090 3191
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335460 3355
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.258511 88.000000 880000 40.783188 407832
Other Plastics and Rubber Carbon Black 1333-86-4 0.331563 0.300000 3000 0.139034 1390
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.607866 0.550000 5500 0.254895 2549
Thermoplastics Epoxy 85954-11-6 12.323095 11.150000 111500 5.167415 51674
Sub-Total     110.521035 100 1000000 46.344531 463445
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.626474 100.000000 1000000 0.682026 6820
Sub-Total     1.626474 100 1000000 0.682026 6820

Total

    238.476972     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support