Quality & reliability


Material content search

Details for "SN74HC166DRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74HC166DRG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.091773 99.997821 999978 0.038474 385
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001090 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001090 11 0.000000 0
Sub-Total     0.091775 100 1000000 0.038475 385
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.390453 79.000049 790000 0.163691 1637
Thermoplastics Epoxy 85954-11-6 0.103791 20.999951 210000 0.043513 435
Sub-Total     0.494244 100 1000000 0.207204 2072
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.028650 510287
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13625
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.404270 524043
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319020 3190
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335390 3354
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.107009 88.000000 880000 40.710573 407106
Other Plastics and Rubber Carbon Black 1333-86-4 0.331047 0.300000 3000 0.138786 1388
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.606919 0.550000 5500 0.254441 2544
Thermoplastics Epoxy 85954-11-6 12.303899 11.150000 111500 5.158214 51582
Sub-Total     110.348874 100 1000000 46.262014 462620
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.795304 100.000000 1000000 0.752653 7527
Sub-Total     1.795304 100 1000000 0.752653 7527

Total

    238.530197     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support